Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Female Bulkhead Semi-Flexible Precision Cable 9 Inch Length Using PE-SR405FLJ Coax, LF Solder, RoHS

Product ID: PE39489-9

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$57.19
25-49$54.33
50-99$51.47
100-249$49.18
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm
Length9 inches

Description

SMA Male to TNC Female Bulkhead Semi-Flexible Precision Cable 9 Inch Length Using PE-SR405FLJ Coax, LF Solder, RoHS

The PE39489-9 is a precision SMA male to TNC bulkhead formable RF cable designed for PE-SR405FLJ coax, offering 50 Ohm impedance and DC to 6 GHz operation. It solves panel-mount RF interconnect needs where engineers must route a stable cable path between SMA interfaces and bulkhead-mounted TNC connections. Brass connector bodies, PTFE dielectric, gold-plated contacts, and an FEP jacket support reliable electrical performance across -65°C to 165°C operation.

Pasternack RF coax precision cable assembly is built with SMA cable connection on one end and TNC bulkhead cable connection on the other. Our precision SMA to TNC cable assemblies have a male gender on end 1 and female on end 2. This SMA to TNC cable is a male to female coax assembly, PE39489-9, can also be known as a precision SMA plug to TNC jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC jack cable assembly PE39489-9 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency SMA male to TNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39489-9 can also be used in the other direction and will be TNC female bulkhead to SMA male cable assembly if the opposite connectivity is required.

Precision SMA plug to TNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC female bulkhead semi-flexible precision cable 9 inch length using PE-SR405FLJ coax, LF solder, RoHS.

Frequently Asked Questions

What is the PE39489-9 RF cable assembly?

The PE39489-9 is a precision formable RF cable assembly that connects an SMA male interface to a TNC bulkhead interface. It uses PE-SR405FLJ coax, supports 50 Ohm impedance, and operates from DC to 6 GHz. Engineers use this cable when a system needs an internal SMA connection and a panel-mounted TNC feedthrough. Its brass connectors, PTFE dielectric, gold-plated contacts, and FEP jacket support stable use across temperatures from -65°C to 165°C.

When would I use an SMA to TNC bulkhead cable assembly?

An SMA to TNC bulkhead cable assembly is used when equipment must connect an SMA port to a TNC bulkhead mounting point. The PE39489-9 combines straight connectors, 50 Ohm impedance, and PE-SR405FLJ formable coax for controlled routing inside enclosures. This is useful in RF panels, instrument housings, and prototype systems that need an external TNC interface. Engineers choose this style when they need a secure panel transition without adding separate adapters and loose cable components.

Is the PE39489-9 suitable for fixed cable routing inside equipment?

Yes, the PE39489-9 is well suited for fixed routing inside equipment because it uses a formable PE-SR405FLJ coax design. That construction helps the cable hold a shaped path while supporting 50 Ohm performance through 6 GHz operation. It is useful in chassis, rack panels, and shielded enclosures where cable movement should be minimized. The bulkhead side also helps create a clean external interface for repeatable connections during operation, service, or testing.

What makes the PE39489-9 a precision cable assembly?

The PE39489-9 is described as a precision cable assembly because it combines controlled 50 Ohm construction with defined SMA and TNC interfaces. It uses PE-SR405FLJ coax, PTFE dielectric, gold-plated contacts, and straight connector geometry for consistent RF interconnection. Engineers apply this type of cable where repeatable electrical behavior matters in integration, bench, and panel-mount setups. Its specified VSWR of 1.5:1 maximum also supports predictable signal performance across the DC to 6 GHz range.