Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male to TNC Female 4 Hole Flange Cable Using RG316-DS Coax

Product ID: PE3C2952

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50

Description

SMA Male to TNC Female 4 Hole Flange Cable Using RG316-DS Coax

PE3C2952 is a SMA male to TNC female 4 hole flange cable using RG316-DS coax. This Pasternack SMA male to TNC female 4 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm TNC for connector 2.

Our male SMA to female TNC 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2952 SMA male to TNC female 4 hole flange cable assembly is constructed with RG316-DS coax.