Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to TNC Female Bulkhead Cable 36 Inch Length Using RG400 Coax

Product ID: PE33759-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$137.99
25-49$131.09
50-99$124.19
100-249$118.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male Right Angle to TNC Female Bulkhead Cable 36 Inch Length Using RG400 Coax

The PE33759-36 is a SMA male right angle to TNC female bulkhead cable designed for RG400/U coax, offering 50 Ohm impedance. It supports RF system integration where a right angle SMA end and bulkhead TNC interface simplify cable routing through panels. Brass connector bodies pair with a FEP jacket and Teflon dielectric to support durable interconnect performance in flexible assemblies.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and TNC bulkhead cable connection on the other. Our right angle SMA to TNC cable assemblies have a male gender on end 1 and female on end 2. This SMA to TNC cable is a male to female coax assembly, PE33759-36, can also be known as a right angle SMA plug to TNC jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC jack cable assembly PE33759-36 is built with RG400 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMA right angle male to TNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33759-36 can also be used in the other direction and will be TNC female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to TNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to TNC female bulkhead cable 36 inch length using RG400 coax.

Frequently Asked Questions

What is the PE33759-36 RF cable assembly used for?

The PE33759-36 is a between-series RF cable assembly that connects an SMA male right angle interface to a TNC female bulkhead interface. It uses RG400/U coaxial cable, supports 50 Ohm impedance, and combines a flexible FEP jacket with Teflon dielectric materials. Engineers use it in RF system integration when equipment must pass a signal path through a panel or enclosure wall. This configuration is useful when internal clearance is limited and a right angle SMA connection helps reduce cable bend stress.

When would I use an SMA male right angle to TNC female bulkhead cable?

You would use the PE33759-36 when a device needs an SMA male right angle connection and a TNC female bulkhead pass-through on a panel. Its RG400/U flexible coax and 50 Ohm construction support common RF signal routing needs in electronic and communication assemblies. This setup is helpful in racks, chassis, and control enclosures where straight cable exits would consume too much space. The bulkhead side provides a secure mounting point, while the right angle side improves cable management in tighter layouts.

Is the PE33759-36 suitable for panel or enclosure installations?

Yes, the PE33759-36 is well suited for panel and enclosure installations because it includes a TNC female bulkhead connector. That bulkhead interface is designed to mount through a panel, while the opposite SMA male right angle end simplifies connection in constrained spaces. Integrators often use this style in electronic housings where external and internal RF paths must be joined cleanly. The flexible RG400/U cable also helps during assembly because it can route more easily than a rigid interconnect.

What advantages does RG400/U coax provide in the PE33759-36 assembly?

RG400/U gives the PE33759-36 a flexible coaxial cable structure that works well in routed RF assemblies and equipment interconnect builds. In this assembly, it pairs with a FEP jacket and 50 Ohm design to support reliable installation in compact electronic systems. Engineers choose flexible cable when they need to dress wiring through cabinets, benches, or instrument enclosures with less routing difficulty. That makes this cable assembly practical for integration tasks where connector orientation and panel access both matter.