Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Low Loss Cable 60 Inch Length Using LMR-195 Coax

Product ID: PE3C4164-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.79
25-49$84.35
50-99$79.91
100-249$76.36
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to TNC Male Low Loss Cable 60 Inch Length Using LMR-195 Coax

The PE3C4164-60 is a SMA male to TNC male RF cable designed for between-series interconnects, offering 50 Ohm impedance and DC to 6 GHz operation. It connects SMA and TNC interfaces in RF and electronic systems where low loss flexible coax supports clean signal routing. Passivated stainless steel connector bodies, gold-plated brass contacts, and Teflon dielectrics support 1.4:1 maximum VSWR on LMR-195 coax.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our low loss SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE3C4164-60, can also be known as a low loss SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE3C4164-60 is built with LMR-195 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4164-60 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male low loss cable 60 inch length using LMR-195 coax.

Frequently Asked Questions

What is the PE3C4164-60 RF cable used for?

The PE3C4164-60 is a SMA male to TNC male RF cable used to connect equipment with different coaxial connector interfaces. It uses 50 Ohm LMR-195 low loss flexible coax and supports DC to 6 GHz operation with 1.4:1 maximum VSWR. Engineers use this cable in benches, subsystems, and general RF assemblies when SMA and TNC ports must be linked directly. Its straight connector design and flexible construction help simplify cable routing while maintaining a consistent impedance path through the interconnect.

When would I use an SMA to TNC cable assembly?

An SMA to TNC cable assembly is used when one device has an SMA interface and the connected device has a TNC interface. The PE3C4164-60 supports that transition with 50 Ohm impedance, straight connectors, and LMR-195 coax for low loss performance. This is common in RF benches, communications equipment, and integrated electronic systems that combine instruments or modules from different connector families. Using a purpose-built cable assembly reduces adapter stacking and helps keep the signal path cleaner and mechanically simpler.

Is the PE3C4164-60 a 50 Ohm cable assembly?

The PE3C4164-60 is a 50 Ohm cable assembly built for RF systems that require consistent impedance through the full interconnect path. Its cable impedance is 50 Ohm, and both connector interfaces are specified as 50 Ohm to match common RF equipment. That makes it suitable for instruments, radios, and electronic assemblies where impedance mismatch can increase reflections and degrade measurement quality. The listed 1.4:1 maximum VSWR further supports applications that need predictable performance from DC to 6 GHz.

What makes LMR-195 coax suitable for this cable assembly?

LMR-195 is suitable for this cable assembly because it provides a low loss flexible coax option for general RF interconnect needs. In the PE3C4164-60, that coax is paired with passivated stainless steel connector bodies, gold-plated brass contacts, and Teflon dielectrics. Engineers often choose this combination for bench cables, communications systems, and subsystem links that need flexibility without moving to a larger cable. It supports manageable routing in tighter spaces while preserving 50 Ohm performance across the DC to 6 GHz operating range.