Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Reverse Polarity TNC Male Cable 24 Inch Length Using LMR-195-FR Coax , LF Solder

Product ID: PE3W02436LF-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$64.29
25-49$61.08
50-99$57.86
100-249$55.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195-FR
RF Cable TypeLMR-195-FR
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to Reverse Polarity TNC Male Cable 24 Inch Length Using LMR-195-FR Coax , LF Solder

The PE3W02436LF-24 is a SMA male to reverse polarity TNC male cable designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 5.8 GHz operation. It connects SMA and reverse polarity TNC interfaces in wireless equipment, RF assemblies, and lab setups that need a flexible threaded cable path. Brass connector bodies with nickel plating, gold-plated contacts, PTFE dielectric, and LMR-195-FR coax support reliable electrical performance in compact routing paths. Pasternack® backs the PE3W02436LF-24 with expert technical support for specification questions, integration planning, and design-in assistance.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and reverse polarity TNC cable connection on the other. Our SMA to reverse polarity TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to reverse polarity TNC cable is a male to male coax assembly, PE3W02436LF-24, can also be known as a SMA plug to reverse polarity TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to reverse polarity TNC plug cable assembly PE3W02436LF-24 is built with LMR-195-FR which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency SMA male to reverse polarity TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02436LF-24 can also be used in the other direction and will be reverse polarity TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to reverse polarity TNC male cable 24 inch length using LMR-195-FR coax , LF solder.

Frequently Asked Questions

What is the PE3W02436LF-24 RF cable assembly?

The PE3W02436LF-24 is a between-series RF cable assembly that connects an SMA male interface to a reverse polarity TNC male interface. It uses LMR-195-FR flexible coax, supports 50 Ohm impedance, and operates from DC to 5.8 GHz. Engineers use this cable when two threaded connector families must be linked without changing the equipment ports. Its straight connector layout also helps simplify cable routing in wireless hardware, lab benches, and integrated RF subassemblies.

When would I use an SMA male to reverse polarity TNC male cable?

An SMA male to reverse polarity TNC male cable is used when an RF system has mismatched interface types at each connection point. The PE3W02436LF-24 addresses that need with a 50 Ohm design, straight connectors, and flexible LMR-195-FR coax. This is common in wireless equipment, support hardware, and bench prototypes that combine standard SMA ports with reverse polarity TNC inputs. Using one purpose-built assembly reduces the need for stacked adapters and helps maintain a cleaner mechanical connection path.

Is PE3W02436LF-24 suitable for wireless equipment interconnects?

Yes, the PE3W02436LF-24 is well suited for wireless equipment interconnects that require a 50 Ohm cable with mixed SMA and reverse polarity TNC interfaces. It operates from DC to 5.8 GHz and uses flexible LMR-195-FR coax for easier routing inside equipment or between modules. Wireless systems often need cable assemblies that fit threaded ports securely while accommodating tighter routing paths around nearby components. Its brass connectors, PTFE dielectric, and double-shielded cable construction support dependable use in those interconnect scenarios.

How does a cable assembly help compared with using multiple RF adapters?

A cable assembly like PE3W02436LF-24 provides both interface conversion and flexible reach, which multiple rigid adapters cannot deliver in the same way. It combines SMA male and reverse polarity TNC male connectors with LMR-195-FR coax in one 50 Ohm assembly. This approach is useful when ports are offset, enclosed, or located on different panels within a system or test setup. It can also reduce mechanical strain on equipment connectors by avoiding long stacks of rigid adapter bodies.