Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to TNC Male Cable 150 cm Length Using LMR-200 Coax with HeatShrink

Product ID: PE3W02192/HS-150CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.89
25-49$84.45
50-99$80.00
100-249$76.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-200
RF Cable TypeLMR-200
RF Cable Impedance50 Ohm
Length59.06 inches

Description

SMA Male to TNC Male Cable 150 cm Length Using LMR-200 Coax with HeatShrink

Radio frequency assembly SMA male to TNC male cable 150 cm length using LMR-200 coax with heatshrink from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SMA male to TNC male cable 150 cm length using LMR-200 coax with heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to TNC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE3W02192/HS-150CM, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE3W02192/HS-150CM is built with LMR-200 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02192/HS-150CM can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 150 cm length using LMR-200 coax with heatshrink.