Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to TNC Male Right Angle Cable Using LMR-200 Coax with HeatShrink and 180 Deg. Clock

Product ID: PE3W06125/HS/PH180

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-200
RF Cable TypeLMR-200
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Right Angle Connector Crimp/Solder Attachment for PE-C200, LMR-200Low Loss Flexible LMR-200 Outdoor Rated Coax Cable Double Shielded with Black PE JacketTNC Male Right Angle Connector Crimp/Solder Attachment for PE-C200, LMR-200Data Icon
PE45546LMR-200PE44846KitBOM Datasheet

SMA Male Right Angle to TNC Male Right Angle Cable Using LMR-200 Coax with HeatShrink and 180 Deg. Clock

PE3W06125/HS/PH180 is a SMA male right angle to TNC male right angle cable using LMR-200 coax. This Pasternack SMA male right angle to TNC male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm TNC for connector 2. SMA right angle to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to male TNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06125/HS/PH180 SMA male right angle to TNC male right angle cable assembly is constructed with LMR-200 coax.

* LMR™ is a trademark of Times Microwave Systems.