Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 6 Inch Length Using PE-SR047AL Coax

Product ID: PE34410-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$129.99
25-49$123.49
50-99$116.99
100-249$111.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047AL
RF Cable TypePE-SR047AL
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Male to TNC Male Cable 6 Inch Length Using PE-SR047AL Coax

The PE34410-6 is a semi-rigid SMA male to TNC male RF cable designed for between-series interconnects, offering 50 Ohm impedance and PE-SR047AL coax construction. It connects SMA and TNC interfaces in RF assemblies where stable between-series routing is required for integration and bench setups. Brass connector bodies, Beryllium Copper contacts, gold plating, and PTFE and Teflon dielectrics support reliable electrical performance in compact cable runs.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE34410-6, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE34410-6 is built with PE-SR047AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34410-6 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 6 inch length using PE-SR047AL coax.

Frequently Asked Questions

What is the PE34410-6 RF cable assembly?

The PE34410-6 is a semi-rigid RF cable assembly that connects an SMA male interface to a TNC male interface. It uses PE-SR047AL coax, supports 50 Ohm impedance, and includes straight connectors with standard polarity on both ends. Engineers use this cable when equipment has dissimilar connector series that still require a controlled RF interconnect path. Its between-series design helps simplify integration between subassemblies, bench instruments, and prototype hardware that mix SMA and TNC connections.

When would I use an SMA male to TNC male semi-rigid cable?

An SMA male to TNC male semi-rigid cable like PE34410-6 is used when one device has SMA and another has TNC. This assembly provides a 50 Ohm path using PE-SR047AL coax, straight connectors, and solder/solder attachment methods for stable construction. Engineers often choose it for bench interconnects, RF assemblies, and prototype systems where a formed cable route is preferred. The semi-rigid design is useful when the cable must hold its shape inside compact equipment layouts.

Is the PE34410-6 suitable for RF system integration?

Yes, the PE34410-6 is suitable for RF system integration when a 50 Ohm between-series cable is required. It combines SMA male and TNC male connectors with brass bodies, Beryllium Copper contacts, gold plating, and PTFE-based dielectric materials. These attributes support use in electronic assemblies where engineers need consistent connector compatibility across mixed interface platforms. It is especially helpful in prototype and integration environments that require organized routing and direct transitions between common RF connector series.

Why choose a semi-rigid cable assembly instead of a flexible one?

A semi-rigid cable assembly like PE34410-6 is chosen when the cable path should remain fixed after installation. Its PE-SR047AL coax construction helps engineers form and retain routing in compact RF assemblies, unlike flexible cables that move more easily. This is useful in instrument setups, enclosed electronics, and prototype hardware where space control affects layout and serviceability. The approach can simplify cable management when an SMA-to-TNC connection must stay in a defined position over time.