Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 18 Inch Length Using PE-SR401FL Coax, RoHS

Product ID: PE34422LF-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$206.99
25-49$196.64
50-99$186.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male to TNC Male Cable 18 Inch Length Using PE-SR401FL Coax, RoHS

The PE34422LF-18 is a SMA male to TNC male formable cable assembly designed for between-series RF connections, offering 50 Ohm impedance. It supports RF system integration where engineers need a formable coax link between SMA and TNC interfaces. Brass connector bodies with gold and nickel plating pair with PTFE and Teflon dielectrics for stable cable assembly construction.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE34422LF-18, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE34422LF-18 is built with PE-SR401FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34422LF-18 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 18 inch length using PE-SR401FL coax, RoHS.

Frequently Asked Questions

What is the PE34422LF-18 RF cable assembly used for?

The PE34422LF-18 is a formable RF cable assembly that connects an SMA male interface to a TNC male interface. It uses PE-SR401FL coax, supports 50 Ohm systems, and is built as a between-series cable for RF interconnect tasks. Engineers use it in prototype benches, instrument setups, and electronic assemblies that combine SMA and TNC connector families. Its formable construction helps maintain a desired cable path when space, routing direction, or fixture access matters during integration.

When would I use an SMA male to TNC male cable instead of an adapter?

An SMA male to TNC male cable like PE34422LF-18 is used when the two interfaces are separated by distance or routing constraints. It combines 50 Ohm performance with PE-SR401FL formable coax, allowing the cable to be positioned around nearby hardware. Engineers choose it for test setups, prototype enclosures, and integrated systems where a rigid adapter would not reach. The cable assembly also helps reduce strain at the connector interface when equipment ports are not directly aligned.

Is PE34422LF-18 suitable for prototype and lab routing applications?

The PE34422LF-18 is well suited for prototype and lab routing because it uses a formable PE-SR401FL coax construction. Its straight SMA male and straight TNC male connectors support simple interface alignment in 50 Ohm RF assemblies. Engineers can shape the cable path to fit benches, fixtures, and temporary builds without changing the connector configuration. That makes it useful when repeatable placement and manageable cable routing are needed during evaluation, integration, or troubleshooting work.

What makes PE34422LF-18 a between-series RF cable assembly?

The PE34422LF-18 is a between-series RF cable assembly because it links two different connector series in one cable. One end uses an SMA male interface and the other uses a TNC male interface, both at 50 Ohm impedance. This configuration helps engineers connect unlike RF ports in electronic systems, prototype builds, and laboratory equipment chains. It is a practical choice when a direct series-to-series cable is not possible because the connected devices use different connector families.