Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 48 Inch Length Using PE-SR402FL Coax

Product ID: PE33928-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$123.99
25-49$117.79
50-99$111.59
100-249$106.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to TNC Male Cable 48 Inch Length Using PE-SR402FL Coax

The PE33928-48 is a SMA male to TNC male cable designed with PE-SR402FL coax, offering 50 Ohm impedance for between-series RF interconnections. It connects SMA and TNC interfaces in RF assemblies where straight male terminations support orderly routing and dependable interconnect transitions. Stainless steel and brass connectors with gold-plated contacts use PTFE and Teflon dielectric materials for stable cable assembly construction.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE33928-48, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE33928-48 is built with PE-SR402FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33928-48 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 48 inch length using PE-SR402FL coax.

Frequently Asked Questions

What is the PE33928-48 SMA to TNC cable assembly used for?

The PE33928-48 is a between-series RF cable assembly that connects SMA and TNC interfaces in one 50 Ohm signal path. It uses PE-SR402FL formable coax with straight male connectors on both ends, making routing and interface matching easier in compact assemblies. Engineers use this cable in RF benches, prototype hardware, and integrated electronic systems where different connector series must work together. Its formable construction helps maintain the desired cable shape during setup, reconfiguration, and repeated access inside development or test environments.

When would I use a formable SMA male to TNC male cable instead of a standard flexible cable?

A formable cable like the PE33928-48 is used when the cable must hold a specific routed shape after installation. The PE-SR402FL coax supports controlled bends while maintaining a 50 Ohm path between straight SMA male and TNC male connectors. This is useful in prototypes, bench fixtures, and dense enclosures where free-moving cable can interfere with nearby components or measurements. Engineers often choose formable assemblies when they want repeatable cable placement without adding clamps, brackets, or extra mechanical routing hardware.

Is the PE33928-48 compatible with standard SMA and TNC interfaces?

The PE33928-48 is built with standard polarity SMA male and TNC male connectors for use with matching standard interface jacks. Both connectors are specified at 50 Ohm, which supports consistent mating across common RF equipment, subsystems, and laboratory hardware. This cable is appropriate when one device uses an SMA interface and the other uses a TNC interface in the same assembly. Engineers should verify mating gender and connector series on both ports, but the assembly itself is intended for standard SMA and TNC connections.

Why would an engineer choose the PE33928-48 for RF integration work?

Engineers choose the PE33928-48 when they need a ready-made cable that bridges SMA and TNC ports without custom termination work. It combines PE-SR402FL formable coax, straight connector geometry, gold-plated contacts, and 50 Ohm construction in one assembled interconnect. That combination supports bench integration, subsystem development, and electronics packaging where controlled routing and connector compatibility both matter. It also reduces assembly time because the cable arrives terminated and ready for installation into RF and electronic system builds.