Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 48 Inch Length Using PE-SR405AL Coax

Product ID: PE34414LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$146.99
25-49$139.64
50-99$132.29
100-249$126.41
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to TNC Male Cable 48 Inch Length Using PE-SR405AL Coax

The PE34414LF-48 is a SMA male to TNC male semi-rigid cable designed for PE-SR405AL coax, offering 50 Ohm impedance and DC to 6 GHz operation. It connects SMA and TNC interfaces in RF and electronic system integration where stable coax routing is required. Stainless steel connector bodies, gold-plated brass contacts, and PTFE-based dielectrics support reliable electrical performance in compact assemblies.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE34414LF-48, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE34414LF-48 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34414LF-48 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 48 inch length using PE-SR405AL coax.

Frequently Asked Questions

What is the PE34414LF-48 RF cable assembly used for?

The PE34414LF-48 is a semi-rigid RF cable assembly used to connect an SMA interface to a TNC interface. It uses PE-SR405AL coax, supports 50 Ohm impedance, and operates from DC to 6 GHz. Engineers use it in RF and electronic system integration when equipment or subassemblies have unlike connector types. Its semi-rigid construction also helps maintain a fixed cable path in bench setups, prototypes, and compact installed assemblies.

When would I choose an SMA male to TNC male semi-rigid cable?

An SMA male to TNC male semi-rigid cable is the right choice when a system needs a direct transition between those connector families. The PE34414LF-48 combines straight SMA and straight TNC male connectors with PE-SR405AL 50 Ohm coax for controlled routing. Engineers often select it for prototypes, rack assemblies, and bench interconnects where cable shape should remain stable. This style is useful when flexible cable movement is not required and repeatable physical routing matters.

Is the PE34414LF-48 suitable for bench and prototype RF setups?

Yes, the PE34414LF-48 is suitable for bench and prototype RF setups that need stable interconnects between SMA and TNC ports. It supports DC to 6 GHz operation, uses 50 Ohm PE-SR405AL semi-rigid coax, and has straight connectors on both ends. Lab and development environments benefit when cable routing must stay consistent around instruments, fixtures, or compact modules. Its stainless steel connector bodies and gold-plated brass contacts support dependable use in repeated setup and integration work.

How does a semi-rigid RF cable help in system integration?

A semi-rigid RF cable helps in system integration by holding a defined shape after forming for predictable routing. The PE34414LF-48 uses PE-SR405AL semi-rigid coax with SMA male and TNC male connectors for direct interface transitions. This is useful in compact RF assemblies where cable movement could affect packaging, service access, or internal layout. Engineers often choose semi-rigid designs when they want cleaner cable paths, controlled bends, and stable placement inside equipment.