Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 36 Inch Length Using RG142 Coax

Product ID: PE3664-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$98.59
25-49$93.66
50-99$88.73
100-249$84.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 456
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to TNC Male Cable 36 Inch Length Using RG142 Coax

The PE3664-36 is a SMA male to TNC male cable assembly designed for RG142B/U coax, offering 50 Ohm impedance and DC to 6 GHz operation. It connects SMA and TNC interfaces in RF and electronic system integration where mixed connector types must be linked cleanly. Brass connector bodies, gold-plated brass contacts, Teflon dielectrics, and an FEP jacket support 1.4:1 maximum VSWR in flexible routing.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE3664-36, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE3664-36 is built with RG142 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3664-36 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 36 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3664-36 RF cable assembly used for?

The PE3664-36 is a SMA male to TNC male cable assembly used to connect equipment that has dissimilar 50 Ohm RF interfaces. It uses RG142B/U coax, supports DC to 6 GHz operation, and maintains a maximum VSWR of 1.4:1. Engineers use it on lab benches, prototype systems, and integrated electronics where SMA ports must mate with TNC-connected devices. This configuration helps reduce extra adapters and simplifies signal routing across mixed-interface assemblies.

When would I use a SMA male to TNC male cable instead of an adapter?

A cable like the PE3664-36 is used when connected devices need physical separation instead of a rigid, direct interface transition. It combines SMA male and TNC male connectors with flexible RG142B/U coax, 50 Ohm impedance, and DC to 6 GHz coverage. Test benches and system enclosures often need cable reach to relieve port stress and improve routing access. In those cases, a cable assembly is more practical than stacking a fixed adapter onto an instrument or module.

Is the PE3664-36 suitable for general RF test and integration work?

The PE3664-36 is suitable for general RF test and integration work because it provides a 50 Ohm interconnect between common SMA and TNC interfaces. Its RG142B/U construction supports flexible routing, while brass bodies, gold-plated brass contacts, and Teflon dielectrics support repeatable connections. Engineers use assemblies like this for bench measurements, troubleshooting, and subsystem hookup during development and verification. The DC to 6 GHz range fits many everyday RF and electronics tasks without requiring a specialized cable design.

What connector and cable materials are used in the PE3664-36?

The PE3664-36 uses brass connector bodies, brass contacts with gold plating, Teflon connector dielectrics, and an FEP cable jacket. Those materials are paired with RG142B/U coax and a 50 Ohm design to support RF performance through DC to 6 GHz. Engineers often look for this combination when they need flexible routing and repeatable mating in lab or integration environments. The materials also align well with frequent handling during prototype assembly, bench testing, and general interconnect tasks.