Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable Using RG174 Coax with HeatShrink

Product ID: PE3W02467/HS
Product discontinued.
Replaced with PE3C7305/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188 Gold PlatedTNC Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316Data Icon
PE45145RG174A/UTC-100-TMKitBOM Datasheet

SMA Male to TNC Male Cable Using RG174 Coax with HeatShrink

PE3W02467/HS is a SMA male to TNC male cable using RG174 coax. This Pasternack SMA male to TNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm TNC for connector 2.

Our male SMA to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02467/HS SMA male to TNC male cable assembly is constructed with RG174 coax.