Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 60 Inch Length Using 75 Ohm RG179 Coax, RoHS

Product ID: PE34255LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$113.99
25-49$108.29
50-99$102.59
100-249$98.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length60 inches

Description

SMA Male to TNC Male Cable 60 Inch Length Using 75 Ohm RG179 Coax, RoHS

The PE34255LF-60 is a SMA male to TNC male flexible cable assembly designed for RF interconnects, offering 75 Ohm cable impedance and DC to 1 GHz operation. It connects SMA and TNC interfaces in RF and electronic system integration where mixed connector styles need a compact, flexible cable link. Brass connector bodies and gold-plated brass contacts pair with PTFE and Teflon dielectrics, while RG179B/U coax supports a 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE34255LF-60, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE34255LF-60 is built with RG179 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34255LF-60 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 60 inch length using 75 Ohm RG179 coax, RoHS.

Frequently Asked Questions

What is the PE34255LF-60 RF cable assembly used for?

The PE34255LF-60 is a SMA male to TNC male flexible cable assembly used to connect equipment with unlike RF interfaces. It uses RG179B/U coax, supports DC to 1 GHz operation, and has a 1.4:1 maximum VSWR for controlled signal transfer. Engineers use it in bench setups, subsystem integration, and electronic assemblies where SMA and TNC ports must be linked. This makes it useful when a direct cable connection is preferred over stacking separate adapters between instruments or modules.

When would I use a SMA to TNC male cable instead of an adapter?

A SMA to TNC male cable like the PE34255LF-60 is used when equipment needs separation, flexibility, or easier routing between connected RF ports. It combines SMA male and TNC male connectors with flexible RG179B/U coax, rather than placing a rigid interface directly on the port. Engineers choose this approach on crowded panels, lab benches, and integrated systems where connector stress should be reduced. The cable format also helps when devices are offset in position and cannot be joined cleanly with a straight adapter.

Is the PE34255LF-60 suitable for 75 Ohm RF applications?

The PE34255LF-60 uses 75 Ohm RG179B/U cable, so it is intended for applications that require a 75 Ohm cable path. It also includes 50 Ohm SMA and 50 Ohm TNC connectors, which is an important detail when reviewing overall interface compatibility. Engineers should confirm the system requirement when mixing 75 Ohm cable and 50 Ohm connector interfaces in one assembly. This configuration can be useful in specialized integration scenarios, test setups, or equipment transitions where the cable type is already defined.

What construction details matter on the PE34255LF-60 cable assembly?

The PE34255LF-60 uses brass connector bodies, gold-plated brass contacts, PTFE and Teflon dielectrics, and an FEP cable jacket. These materials support repeatable mating, controlled insulation, and flexible cable handling across general RF and electronics integration environments. Engineers often review these details when selecting assemblies for bench use, prototype builds, or instrument-to-module interconnects. Along with straight connectors on both ends, the material set helps define how the cable fits mechanical and electrical design requirements.