In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male to TNC Male Cable Using RG188 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE3W05263LF/HS
Product discontinued.
Replaced with PE3C7339LF/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-100-SMRG188A/UTC-100-TMKitBOM Datasheet

SMA Male to TNC Male Cable Using RG188 Coax with HeatShrink, LF Solder, RoHS

PE3W05263LF/HS is a SMA male to TNC male cable using RG188 coax. This Pasternack SMA male to TNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm TNC for connector 2.

Our male SMA to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05263LF/HS SMA male to TNC male cable assembly is constructed with RG188 coax.