Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 48 Inch Length Using RG213 Coax, RoHS

Product ID: PE33673LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$171.99
25-49$163.39
50-99$154.79
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 265
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to TNC Male Cable 48 Inch Length Using RG213 Coax, RoHS

The PE33673LF-48 is a SMA male to TNC male cable assembly designed for RG213/U coax, offering 50 Ohm impedance in a flexible between-series format. It connects SMA and TNC interfaces in RF system integration, bench setups, and equipment interconnects that need a standard 50 Ohm cable. Brass connector bodies, gold-plated contact on connector 1, Teflon dielectric, and a PVC jacket support durable cable assembly construction.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE33673LF-48, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE33673LF-48 is built with RG213 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33673LF-48 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 48 inch length using RG213 coax, RoHS.

Frequently Asked Questions

What is the PE33673LF-48 RF cable assembly?

The PE33673LF-48 is a between-series RF cable assembly that connects a SMA male interface to a TNC male interface. It uses RG213/U flexible coax, straight connectors, and 50 Ohm impedance for standard RF signal paths. Engineers use this cable when equipment on one end has SMA and the other end has TNC. That makes it useful for benches, electronics integration, and interconnect tasks that need a direct cable solution.

When would I use a SMA male to TNC male cable?

A SMA male to TNC male cable like PE33673LF-48 is used when two RF devices have different connector series. It provides a direct 50 Ohm cable path using RG213/U coax instead of adding separate adapters between ports. This is helpful in lab setups, equipment interconnects, and general electronics integration using standard connector interfaces. Using one cable assembly can simplify routing and reduce extra connection points in the signal chain.

Is the PE33673LF-48 suitable for general RF system integration?

Yes, the PE33673LF-48 is built for general RF system integration where SMA and TNC interfaces must be connected directly. Its 50 Ohm design, flexible RG213/U cable, and straight connector layout fit many standard electronic and RF assemblies. Engineers can use it in bench environments, prototype systems, and installed equipment that require between-series interconnects. The PVC jacket and standard connector construction support practical handling during setup, routing, and repeated system changes.

What makes RG213/U a practical choice for this cable assembly?

RG213/U is a practical choice for the PE33673LF-48 because it provides a flexible coax platform for standard 50 Ohm connections. In this assembly, it supports a SMA male to TNC male configuration for general-purpose RF and electronics interconnect work. Engineers often need cable that can be routed around benches, racks, or equipment without using rigid transitions. That flexibility makes this assembly useful for temporary setups, system changes, and everyday integration tasks.