Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Reverse Polarity TNC Male Cable 36 Inch Length Using RG223 Coax, RoHS

Product ID: PE34397LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$69.69
25-49$66.21
50-99$62.72
100-249$59.93
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to Reverse Polarity TNC Male Cable 36 Inch Length Using RG223 Coax, RoHS

The PE34397LF-36 is a SMA male to reverse polarity TNC male cable assembly designed for RG223/U coax, offering 50 Ohm impedance and DC to 11 GHz operation. It connects SMA and reverse polarity TNC interfaces in RF and electronic system integration where between-series cable routing is required. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support reliable electrical performance, while the RG223/U cable uses a flexible PVC jacket.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and reverse polarity TNC cable connection on the other. Our SMA to reverse polarity TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to reverse polarity TNC cable is a male to male coax assembly, PE34397LF-36, can also be known as a SMA plug to reverse polarity TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to reverse polarity TNC plug cable assembly PE34397LF-36 is built with RG223 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency SMA male to reverse polarity TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34397LF-36 can also be used in the other direction and will be reverse polarity TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to reverse polarity TNC male cable 36 inch length using RG223 coax, RoHS.

Frequently Asked Questions

What is the PE34397LF-36 RF cable assembly used for?

The PE34397LF-36 is a between-series RF cable assembly that connects SMA equipment to reverse polarity TNC interfaces in 50 Ohm systems. It uses RG223/U coax, straight male connectors on both ends, and supports operation from DC to 11 GHz. Engineers use it in lab setups, wireless assemblies, and electronic integration tasks where connector families differ. This configuration helps bridge existing hardware without redesigning ports, while maintaining the impedance and connector style required by the installed equipment.

When would I use a SMA male to reverse polarity TNC male cable?

A SMA male to reverse polarity TNC male cable is used when one device has an SMA interface and the other requires reverse polarity TNC. The PE34397LF-36 provides that transition with 50 Ohm RG223/U coax and a maximum VSWR of 1.4:1. It fits RF benches, embedded wireless systems, and general electronics assemblies that mix connector standards.

Is the PE34397LF-36 suitable for general RF and electronics integration?

The PE34397LF-36 is suitable for general RF and electronics integration because it combines standard SMA connectivity with reverse polarity TNC compatibility. Its DC to 11 GHz operating range and 50 Ohm design support many common signal routing and interconnect tasks. Engineers often select it for equipment hookups, test fixtures, and subsystem links that use RG223/U cable assemblies. The straight connector format also helps when cable runs need simple end alignment rather than angled exits in compact or temporary installations.

What makes RG223/U a practical cable choice in the PE34397LF-36?

RG223/U is a practical cable choice in the PE34397LF-36 because it provides a flexible 50 Ohm platform for assembled RF interconnects. This cable works with the assembly’s SMA male and reverse polarity TNC male connectors while supporting operation through 11 GHz. Engineers use this style for routed cabinet wiring, bench assemblies, and electronics integration where moderate flexibility is important. In the PE34397LF-36, the PVC jacket and crimp-solder connector attachment approach support a durable cable assembly for repeated handling and system installation.