Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 72 Inch Length Using RG400 Coax, RoHS

Product ID: PE33948LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$169.99
25-49$161.49
50-99$152.99
100-249$146.19
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3,081
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length72 inches

Description

SMA Male to TNC Male Cable 72 Inch Length Using RG400 Coax, RoHS

The PE33948LF-72 is a SMA male to TNC male cable assembly designed for RG400/U coax, offering 50 Ohm impedance and DC to 6 GHz operation. It links between-series SMA and TNC interfaces in RF assemblies, lab setups, and integrated electronics where reliable signal routing is required. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support 1.4:1 maximum VSWR and dependable electrical performance.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE33948LF-72, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE33948LF-72 is built with RG400 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33948LF-72 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 72 inch length using RG400 coax, RoHS.

Frequently Asked Questions

What is the PE33948LF-72 RF cable assembly used for?

The PE33948LF-72 is a SMA male to TNC male cable assembly used to connect unlike 50 Ohm RF interfaces. It uses RG400/U coax, straight connectors, and supports DC to 6 GHz operation with 1.4:1 maximum VSWR. Engineers use it in lab setups, prototype hardware, and integrated electronics that need direct SMA-to-TNC signal routing. This configuration helps simplify interconnect layouts when equipment or subsystems use different connector series on the same RF path.

When would I use a SMA to TNC cable instead of an adapter?

A SMA to TNC cable like the PE33948LF-72 is used when equipment needs separation, routing flexibility, or strain relief. The assembly combines a SMA male end, a TNC male end, and RG400/U flexible coax for 50 Ohm operation. Engineers choose it in benches and enclosures where a rigid adapter would not provide enough reach or cable management. It also helps create cleaner interconnect paths between instruments, modules, and subsystems that use different connector families.

Is the PE33948LF-72 suitable for general RF test and integration work?

The PE33948LF-72 is suitable for general RF test and integration work where 50 Ohm cable assemblies are needed. It supports DC to 6 GHz performance, uses RG400/U coax, and has straight SMA and TNC male connectors. This makes it useful for connecting instruments, prototypes, and electronic assemblies during development, validation, and routine bench work. Its between-series design is especially helpful when one device uses SMA and another uses TNC on the same signal path.

What makes RG400/U a practical cable choice for this assembly?

RG400/U is a practical cable choice in the PE33948LF-72 because it provides a flexible 50 Ohm platform. This assembly pairs that coax with brass connectors, gold-plated brass contacts, Teflon dielectrics, and an FEP jacket. Engineers use this combination in RF integration and bench environments where dependable routing and connector compatibility both matter. It supports direct SMA-to-TNC connections without adding separate adapters that can complicate cable runs and interface transitions.