Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 18 Inch Length Using RG405 Coax

Product ID: PE33420-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$92.39
25-49$87.77
50-99$83.15
100-249$79.46
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male to TNC Male Cable 18 Inch Length Using RG405 Coax

The PE33420-18 is a SMA male to TNC male cable designed for RG405/U coax, offering 50 Ohm impedance and DC to 6 GHz operation. It links SMA and TNC interfaces in RF assemblies where semi-rigid routing supports stable interconnects in compact electronic systems. Stainless steel and brass connector bodies with gold plating and PTFE-based dielectrics support dependable electrical contact across the cable assembly.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE33420-18, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE33420-18 is built with RG405 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33420-18 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 18 inch length using RG405 coax.

Frequently Asked Questions

What is the PE33420-18 RF cable assembly?

The PE33420-18 is a between-series RF cable assembly that connects an SMA male interface to a TNC male interface. It uses RG405/U semi-rigid coax with 50 Ohm impedance and supports operation from DC to 6 GHz. Engineers use this cable when two connected devices require different connector families within the same RF signal path. Its straight SMA and straight TNC ends make it suitable for compact bench setups, fixed assemblies, and general electronic system integration.

When would I use an SMA male to TNC male cable?

An SMA male to TNC male cable like the PE33420-18 is used when one device has SMA and another has TNC. This assembly provides a direct between-series connection with 50 Ohm impedance using RG405/U semi-rigid coax for controlled routing. Engineers often choose it for bench interconnects, subsystem integration, and compact electronic assemblies that need stable cable positioning. It helps avoid stacking separate adapters and cable sections that can add complexity to an RF path.

Is the PE33420-18 suitable for compact RF assemblies?

The PE33420-18 is suitable for compact RF assemblies because it uses semi-rigid RG405/U coax that holds a defined routing path. It supports DC to 6 GHz operation and combines straight SMA male and straight TNC male connectors in one 50 Ohm assembly. Designers use this style when they need repeatable cable shape inside equipment, modules, or tightly spaced electronic packaging. The semi-rigid construction can simplify layout planning where flexible cable movement is less desirable.

How does a semi-rigid RG405/U cable help in RF integration?

A semi-rigid RG405/U cable helps RF integration by maintaining a formed path once the assembly is routed into place. In the PE33420-18, that construction pairs with 50 Ohm impedance, PTFE dielectric, and DC to 6 GHz performance. Engineers use this style in compact systems and bench assemblies where cable stability can support cleaner physical organization. It is especially useful when a fixed connection between SMA and TNC interfaces must fit predictable mechanical constraints.