Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Male to TNC Male Cable 24 Inch Length Using RG58 Coax

Product ID: PE35214-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$92.79
25-49$88.15
50-99$83.51
100-249$79.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length24 inches

Description

Reverse Polarity SMA Male to TNC Male Cable 24 Inch Length Using RG58 Coax

The PE35214-24 is a reverse polarity SMA male to TNC male cable assembly designed for RF interconnects, offering 50 Ohm impedance with RG58C/U flexible coax. It connects equipment that uses reverse polarity SMA on one side and a male TNC interface on the other. Brass connector bodies and a PVC (NC) jacket support durable cable routing in general RF and electronics integration tasks.

Pasternack RF coax cable assembly is built with reverse polarity SMA cable connection on one end and TNC cable connection on the other. Our reverse polarity SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This reverse polarity SMA to TNC cable is a male to male coax assembly, PE35214-24, can also be known as a reverse polarity SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

Reverse polarity SMA plug to TNC plug cable assembly PE35214-24 is built with RG58 which is a flexible coax type. The Pasternack flexible reverse polarity SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this reverse polarity SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35214-24 can also be used in the other direction and will be TNC male to reverse polarity SMA male cable assembly if the opposite connectivity is required.

SMA reverse polarity plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA male to TNC male cable 24 inch length using RG58 coax.

Frequently Asked Questions

What is the PE35214-24 RF cable assembly?

The PE35214-24 is a reverse polarity SMA male to TNC male cable assembly built for 50 Ohm RF interconnect applications. It uses RG58C/U flexible coax, straight connectors on both ends, and a brass connector body construction for standard equipment connections. Engineers use this assembly when one device requires reverse polarity SMA and the mating interface uses a TNC connection. This between-series format helps simplify integration work in electronics labs, communication equipment, and general RF system builds.

When would I use a reverse polarity SMA male to TNC male cable?

You would use the PE35214-24 when your system needs a reverse polarity SMA male interface on one end and TNC connectivity on the other. Its 50 Ohm design and RG58C/U flexible coax make it suitable for common RF signal routing and equipment interconnect tasks. This is useful in bench testing, subsystem linking, and electronics integration where connector families differ between connected devices. The assembly helps avoid improvised adapter chains and supports cleaner cable management in compact or serviceable installations.

Is the PE35214-24 suitable for general RF and electronics integration?

Yes, the PE35214-24 is intended for general RF and electronics integration where flexible 50 Ohm coaxial cable assemblies are required. It combines straight connector orientations, crimp and solder attachment methods, and RG58C/U coax for practical equipment-to-equipment connections. Integrators can use it in lab environments, prototype systems, and communication assemblies that need between-series connectivity. Its reverse polarity SMA to TNC format is especially useful when standardizing links between devices with different connector interfaces.

What connector interfaces does the PE35214-24 adapt between?

The PE35214-24 connects a reverse polarity SMA male interface to a TNC male interface in a single cable assembly. It is a between-series design with 50 Ohm impedance on both connector sides and straight connector geometry at each end. This arrangement supports systems where equipment ports or mating cable paths are based on different connector families. Engineers often choose this style to create direct interconnects without adding separate adapters that can increase assembly complexity.