Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to TNC Male Cable 12 Inch Length Using RG8 Coax

Product ID: PE33669-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$172.99
25-49$164.34
50-99$155.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 265
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to TNC Male Cable 12 Inch Length Using RG8 Coax

The PE33669-12 is a SMA male to TNC male cable assembly designed for RG8A/U coax, offering 50 Ohm impedance in a flexible between-series configuration. It connects SMA and TNC interfaces in RF and electronic systems where straight cable routing supports bench, rack, and equipment interconnects. Brass connector bodies with nickel plating and a gold-plated contact are paired with a Teflon dielectric and PVC (NC) jacket.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and TNC cable connection on the other. Our SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly, PE33669-12, can also be known as a SMA plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to TNC plug cable assembly PE33669-12 is built with RG8 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33669-12 can also be used in the other direction and will be TNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to TNC male cable 12 inch length using RG8 coax.

Frequently Asked Questions

What is the PE33669-12 RF cable assembly?

The PE33669-12 is a SMA male to TNC male RF cable assembly built with flexible RG8A/U coax for between-series connections. It uses 50 Ohm cable and 50 Ohm connectors, with straight connector bodies, brass construction, nickel plating, and a gold-plated contact. Engineers use it when one device has an SMA interface and the connected equipment uses a TNC interface. This makes it useful for bench setups, equipment integration, and general RF interconnect tasks that require a standard-polarity cable assembly.

When would I use a SMA male to TNC male cable like PE33669-12?

You would use the PE33669-12 when your RF system needs to connect an SMA port on one end to a TNC port on the other. Its flexible RG8A/U coax and straight connector format support cable runs between instruments, radios, and mounted assemblies. This is common in integration work where engineers must bridge unlike connector interfaces without adding separate adapters. A dedicated cable assembly can simplify routing and reduce the number of connection points in the signal path.

Is the PE33669-12 suitable for general RF system integration?

Yes, the PE33669-12 is suitable for general RF system integration because it provides a standard 50 Ohm cable path between SMA and TNC interfaces. It combines flexible RG8A/U coax with straight male connectors on both ends for direct equipment-to-equipment connections. Engineers can use it in electronics labs, communications hardware, and RF assemblies that mix connector families. Its between-series design helps connect unlike ports while keeping the cable assembly format straightforward for installation and maintenance.

Why choose a cable assembly instead of separate SMA and TNC adapters?

A cable assembly like the PE33669-12 is useful when equipment needs both interface conversion and physical separation between connected ports. It combines SMA male and TNC male terminations with flexible RG8A/U coax, so the connection is not limited to a rigid in-line transition. This helps in racks, benches, and integrated systems where port spacing or cable routing matters. Using one finished assembly can also reduce extra junctions compared with building the link from multiple separate components.