Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP-SMA Male to RP-TNC Male Adapter

Product ID: PE9605

Pricing

QuantityPrice
1-24$95.29
25-49$90.53
50-99$85.76
100-249$81.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 21
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

RP-SMA Male to RP-TNC Male Adapter

SMA adapter PE9605 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to TNC adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 11 GHz.

Reverse polarity SMA male to reverse polarity TNC male adapter is one of the many RF components that ship same day as they are ordered. PE9605 male SMA to male TNC adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.

Our male SMA to male TNC adapter PE9605 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMA to TNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.