Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to 7/16 DIN Male Cable Assemblies

Pasternack Enterprises SMA male to 7/16 DIN male cable assembly product group is made up of 168 standard and custom designs using Flexible, Formable or Semirigid cable. SMA male to 7/16 DIN male assemblies are built using 12 unique cable types and 5 different SMA connectors. Our SMA male to 7/16 DIN male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA male to 7/16 DIN male cable assemblies are manufactured with 24 unique cable and connector combinations. Customers may choose the SMA male to 7/16 DIN male cable assemblies with any combination of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 builds and ships SMA male to 7/16 DIN male cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers available. Excellent customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant