SMA Male to MCX Plug Right Angle Low Loss Cable Using LMR-100A-UF Coax in 48 Inch
Product ID:
PE3W13210-48
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $73.09 |
| 25-49 | $69.44 |
| 50-99 | $65.78 |
| 100-249 | $62.86 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMA |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | MCX |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | LMR-100A-UF |
| RF Cable Type | LMR-100A-UF |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 48 inches |
Description
SMA Male to MCX Plug Right Angle Low Loss Cable Using LMR-100A-UF Coax in 48 Inch
The PE3W13210-48 is a SMA male to MCX plug right angle cable designed for LMR-100A-UF coax, offering 50 Ohm impedance and DC to 3 GHz operation. It connects SMA and MCX interfaces in compact RF assemblies where a right angle exit helps manage routing in tighter spaces. Brass connector bodies with nickel plating and PTFE dielectrics support reliable interconnect performance, while the flexible TPE-jacketed cable operates from -40°C to 60°C.
Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and right angle MCX cable connection on the other. Our low loss SMA to right angle MCX cable assemblies have a male gender on end 1 and plug on end 2. This SMA to MCX cable is a male to plug coax assembly, PE3W13210-48, can also be known as a low loss SMA plug to right angle MCX male cable assembly and will be shipped same-day as it is purchased.
SMA plug to MCX male cable assembly PE3W13210-48 is built with LMR-100A-UF which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle MCX cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA male to MCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W13210-48 can also be used in the other direction and will be right angle MCX plug to SMA male cable assembly if the opposite connectivity is required.
Low loss SMA plug to MCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to MCX cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to MCX plug right angle low loss cable using LMR-100A-UF coax in 48 inch.
Frequently Asked Questions
What is the PE3W13210-48 RF cable assembly used for?
The PE3W13210-48 is a between-series RF cable assembly used to connect SMA and MCX interfaces in one signal path. It uses flexible LMR-100A-UF coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Engineers use it in compact electronic assemblies where a straight SMA end and right angle MCX end simplify routing. This configuration helps reduce cable stress near the MCX connection while maintaining a direct interconnect between common RF interface types.
When would I choose a right angle MCX cable instead of a straight MCX cable?
A right angle MCX cable like PE3W13210-48 is chosen when the available space near the MCX port is limited. Its right angle connector helps route the cable along a chassis wall or around nearby components in tighter assemblies. This can reduce sharp cable bends and lower mechanical stress at the connection point during installation or service. Engineers often select this layout for embedded electronics, compact enclosures, and other designs where straight rear clearance is restricted.
Is the PE3W13210-48 compatible with 50 Ohm RF systems?
The PE3W13210-48 is designed for 50 Ohm RF systems and uses 50 Ohm connectors with 50 Ohm LMR-100A-UF coax. It combines an SMA male interface on one end with an MCX plug interface on the other for between-series connections. This makes it suitable for equipment that must preserve system impedance across mixed connector formats in lower-frequency RF paths. Engineers commonly use it in prototypes, instrument hookups, and integrated electronics where 50 Ohm matching is required throughout the assembly.
What makes LMR-100A-UF a good choice for this cable assembly?
LMR-100A-UF is the coax used in PE3W13210-48 because it provides a flexible cable format for compact RF interconnects. In this assembly, it supports 50 Ohm performance, works to 3 GHz, and pairs with a TPE jacket for flexible handling. That combination is useful when engineers need a cable that can be routed through tighter spaces or moved during prototype changes. It is a practical choice for internal equipment wiring, bench setups, and installations where cable management matters.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table