Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to SMA Male Miter Right Angle Adapter, 27 GHz

Product ID: PE91781

Pricing

QuantityPrice
1-9$105.99
10-24$101.75
25-99$97.51
100-249$93.27
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 SMA
Connector Gender 1 Male
Connector Polarity 1 Standard
Connector Impedance 1 50 Ohm
Connector Series 2 SMA
Connector Gender 2 Male
Connector Polarity 2 Standard
Connector Impedance 2 50 Ohm
Frequency, Min DC
Frequency, Max 27 GHz
Adapter Body Style Miter Right Angle
Connector Mount Method 1 None
Connector Body Material 1 Stainless Steel
Connector Body Plating 1 Passivated Stainless Steel
Connector Mount Method 2 None
Connector Body Material 2 Stainless Steel
Connector Body Plating 2 Passivated Stainless Steel

Description

SMA Male to SMA Male Miter Right Angle Adapter, 27 GHz

Pasternack’s PE91781 SMA male to SMA male miter right angle adapter is part of our full line of RF components available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to SMA adapter has a male to male gender configuration built of durable stainless steel. PE91781 SMA male to SMA male adapter operates to 27 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. This miter right angle SMA to SMA adapter allows for easier connections in tight spaces.

RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain adapter configurations can also be used to protect connectors on expensive equipment where the number of connect/disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.