In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA to Trimmed Lead Cable Using PE-020SR Coax

Product ID: PE3C2794
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberPE-020SR
RF Cable TypePE-020SR
RF Cable Impedance50 Ohm

Description

SMA to Trimmed Lead Cable Using PE-020SR Coax

PE3C2794 is a SMA male to cable using PE-020SR coax. This Pasternack SMA male to cable assembly uses a 50 Ohm SMA for connector 1 and a for connector 2.

Our male SMA to cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C2794 SMA male to cable assembly is constructed with PE-020SR coax.