In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male to Trimmed Lead Cable Using PE-034SR Coax

Product ID: PE3C3971

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Trimmed Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberPE-034SR
RF Cable TypePE-034SR
RF Cable Impedance50

Description

SMA Male to Trimmed Lead Cable Using PE-034SR Coax

PE3C3971 is a SMA male to Trimmed Lead sexless cable using PE-034SR coax. This Pasternack SMA male to Trimmed Lead sexless cable assembly uses a 50 Ohm SMA for connector 1 and a Trimmed Lead for connector 2.

Our male SMA to sexless Trimmed Lead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C3971 SMA male to Trimmed Lead sexless cable assembly is constructed with PE-034SR coax.