SMA Male to Trimmed Lead Cable Using PE-P047 Coax
Product ID:
PE3C3636
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | Trimmed Lead |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 0 |
| RF Cable Part Number | PE-P047 |
| RF Cable Type | PE-P047 |
| RF Cable Impedance | 50 |
Description
SMA Male to Trimmed Lead Cable Using PE-P047 Coax
PE3C3636 is a SMA male to Trimmed Lead sexless cable using PE-P047 coax. This Pasternack SMA male to Trimmed Lead sexless cable assembly uses a 50 Ohm SMA for connector 1 and a Trimmed Lead for connector 2.
Our male SMA to sexless Trimmed Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3636 SMA male to Trimmed Lead sexless cable assembly is constructed with PE-P047 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table