Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to Trimmed Lead Cable Using PE-SR047FL Coax

Product ID: PE3C4709

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Trimmed Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

SMA Male Right Angle to Trimmed Lead Cable Using PE-SR047FL Coax

PE3C4709 is a SMA male right angle to trimmed lead hermaphroditic cable using PE-SR047FL coax. This Pasternack SMA male right angle to trimmed lead hermaphroditic cable assembly uses a 50 Ohm SMA for connector 1 and a trimmed lead for connector 2. SMA right angle to trimmed lead coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to hermaphroditic trimmed lead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4709 SMA male right angle to trimmed lead hermaphroditic cable assembly is constructed with PE-SR047FL coax.