SMA Male Connector Clamp Attachment Vertical Launch PCB, Removable Microstrip Launch
Product ID:
PE45461
Pricing
| Quantity | Price |
| 1-24 | $22.89 |
| 25-49 | $21.97 |
| 50-99 | $21.29 |
| 100-249 | $20.83 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 16

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 26.5 GHz |
| Interface Type 1 | Vertical Launch |
Description
SMA Male Connector Clamp Attachment Vertical Launch PCB, Removable Microstrip Launch
PE45461 SMA male pcb connector has an interface type of vertical launch and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact clamp as an attachment method. Our male SMA pcb connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.
The Pasternack SMA male pcb connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMA pcb connector has a passivated stainless steel body. Our PE45461 SMA connector uses brass contact. This SMA male pcb RF connector is RoHS and REACH compliant.
This Pasternack male SMA connector will ship the same day as purchased. Our SMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table