Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to WMCX 1.6 Plug Cable Using 0.81mm Coax, RoHS

Product ID: PE3CA1029

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2WMCX 1.6
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-81mm
RF Cable Type0.81mm
RF Cable Impedance50

Description

SMA Male to WMCX 1.6 Plug Cable Using 0.81mm Coax, RoHS

PE3CA1029 is a SMA male to WMCX 1.6 plug cable using 0.81mm coax. This Pasternack SMA male to WMCX 1.6 plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm WMCX 1.6 for connector 2.

Our male SMA to plug WMCX 1.6 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1029 SMA male to WMCX 1.6 plug cable assembly is constructed with 0.81mm coax and the maximum VSWR is 1.5:1.