Double Balanced Mixer Operating from 1 MHz to 2.7 GHz with an IF Range from 1 MHz to 2 GHz and LO Power of +17 dBm, SMA
Product ID:
PE86X1021
Pricing
| Quantity | Price |
| 1-9 | $930.99 |
| 10-24 | $893.75 |
| 25-99 | $856.51 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| RF Connector Series | SMA |
| RF Connector Gender | Female |
| LO Connector Series | SMA |
| LO Connector Gender | Female |
| IF Connector Series | SMA |
| IF Connector Gender | Female |
| RF Minimum Frequency | 1 MHz |
| RF Maximum Frequency | 2.7 GHz |
| LO Minimum Frequency | 1 MHz |
| LO Maximum Frequency | 2.7 GHz |
| IF Minimum Frequency | 1 MHz |
| IF Maximum Frequency | 2 GHz |
Description
Double Balanced Mixer Operating from 1 MHz to 2.7 GHz with an IF Range from 1 MHz to 2 GHz and LO Power of +17 dBm, Field Replaceable SMA
RF double balanced mixer (also referred to as a frequency mixer) PE86X1021 from Pasternack has SMA connector. This SMA double balanced mixer is manufactured with a impedance and has a RF to LO isolation of 17 dB.
This radio frequency double balanced mixer has a RF frequency range of 1 MHz for the minimum and 2.7 GHz for the maximum. PE86X1021 double balanced frequency mixer LO frequency range is 1 MHz for the minimum and 2.7 GHz for the maximum. Our frequency mixer that is double balanced has an IF frequency range of 1 MHz for a minimum and 2 GHz for a maximum.
Double balanced mixer from Pasternack is rated for a third order intercept point of 27.8 dBm. This 50 Ohm SMA double balanced frequency mixer is part of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our double balanced mixer is in-stock and Pasternack is where to buy your RF mixer components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table