SP8T Electromechanical Relay Latching Switch, Terminated, DC to 18 GHz, up to 240W, 28V Self Cut Off, Auto Reset, Indicators, Diodes, SMA
Product ID:
PE71S6081
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMA |
| Connector Gender | Female |
| Switch Design | SP8T |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 100 Watts |
| Maximum VSWR | 1.6:1 |
| Maximum Insertion Loss | 0.6 dB |
| Minimum Isolation | 60 dB |
Description
SP8T Electromechanical Relay Latching Switch, Terminated, DC to 18 GHz, up to 240W, 28V Self Cut Off, Auto Reset, Indicators, Diodes, SMA
PE71S6081 electromechanical RF relay switch from Pasternack is a SP8T design. Our SP8T electromechanical RF switch uses SMA connectors at 50 Ohm. This SMA RF relay SP8T switch has a maximum frequency of 18 GHz and maximum power of 100 Watts. The Pasternack radio frequency SP8T SMA electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage 30 and switching speed of 50ms.
SMA SP8T electro mechanical RF relay switch features Self Cut Off, Auto Reset, Indicators, Diodes with an isolation minimum of 60 dB. SP8T electromechanical relay radio frequency switch PE71S6081 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP8T SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table