Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to MMCX Cable Assemblies

Pasternack Enterprises SMA to MMCX cable assembly product line contains 94 standard and custom designs using flexible or formable coax cable. SMA to MMCX assemblies are fabricated using 6 unique coaxial cable part numbers and 6 unique SMA connectors. Our SMA to MMCX cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA to MMCX cable assemblies are manufactured with 15 different cable and connector combinations. Customers may select the SMA to MMCX cable assemblies that have any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our production facility certified to ISO 9001:2015 ships SMA to MMCX cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Exceptional customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

81-100 of 641 Results
Jump to
of 33
GO