Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
SPDT Electromechanical Relay Failsafe Switch, Terminated, DC to 18 GHz, up to 240W, 28V, SMA
Product ID:
PE71S6060
Pricing
| Quantity | Price |
| 1-4 | $1,620.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMA |
| Connector Gender | Female |
| Switch Design | SPDT |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 100 Watts |
| Maximum VSWR | 1.5:1 |
| Maximum Insertion Loss | 0.5 dB |
| Minimum Isolation | 60 dB |
Description
SPDT Electromechanical Relay Failsafe Switch, Terminated, DC to 18 GHz, up to 240W, 28V, SMA
PE71S6060 electromechanical RF relay switch from Pasternack is a SPDT design. Our SPDT electromechanical RF switch uses SMA connectors at 50 Ohm. This SMA RF relay SPDT switch has a maximum frequency of 18 GHz and maximum power of 100 Watts. The Pasternack radio frequency SPDT SMA electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 10ms.
SMA SPDT electro mechanical RF relay switch features with an isolation minimum of 60 dB. SPDT electromechanical relay radio frequency switch PE71S6060 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SPDT SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table