Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Cable Assemblies

Pasternack Enterprises SMB cable assembly product line is made up of 1,706 custom and standard products which include flexible, formable or semi-rigid cable families. SMB cable assemblies are fabricated from 16 unique coaxial cable types and 13 unique SMB connectors. Our SMB cable assemblies are available in combination with 3 other connector series which include BNC, SMA or SMB.


Pasternack SMB cable assemblies are available in 166 different cable and connector combinations. Customers can choose the SMB cable assemblies with any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing is available.


Pasternack's facility certified to ISO 9001:2015 ships SMB cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Exceptional customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search →