Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Jack Commercial Grade Connector Solder Attachment .065 inch End Launch PCB

Product ID: PE51756

Pricing

QuantityPrice
1-24$7.69
25-49$7.31
50-99$6.92
100-249$6.61
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 28
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMB
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Interface Type 1.065 inch End Launch

Description