SMB Jack Bulkhead to 1.0/2.3 Plug Cable Using RG142 Coax
Product ID:
PE3W00919
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMB |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 1.0/2.3 |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG142B/U |
RF Cable Type | RG142 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44048 | RG142B/U | PE44242 | KitBOM Datasheet |
---|
SMB Jack Bulkhead to 1.0/2.3 Plug Cable Using RG142 Coax
PE3W00919 is a SMB jack bulkhead to 1.0/2.3 plug cable using RG142 coax. This Pasternack SMB jack bulkhead to 1.0/2.3 plug cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.
Our jack SMB bulkhead to plug 1.0/2.3 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00919 SMB jack bulkhead to 1.0/2.3 plug cable assembly is constructed with RG142 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.