Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Jack to BNC Female Cable Using RG178 Coax, RoHS

Product ID: PE37817LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Jack Connector Crimp/Solder Attachment for RG178, RG196BNC Female Connector Clamp/Solder Attachment For RG178, RG196Data Icon
PE4926RG178B/UPE4389KitBOM Datasheet

SMB Jack to BNC Female Cable Using RG178 Coax , Ro

PE37817LF is a SMB jack to BNC female cable using RG178 coax. This Pasternack SMB jack to BNC female cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm BNC for connector 2.

Our jack SMB to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37817LF SMB jack to BNC female cable assembly is constructed with RG178 coax.