To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMB Jack Bulkhead to BNC Female Cable Using RG58 Coax

Product ID: PE3W10297

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44094RG58C/UPE4023KitBOM Datasheet

SMB Jack Bulkhead to BNC Female Cable Using RG58 Coax

PE3W10297 is a SMB jack bulkhead to BNC female cable using RG58 coax. This Pasternack SMB jack bulkhead to BNC female cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm BNC for connector 2.

Our jack SMB bulkhead to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10297 SMB jack bulkhead to BNC female cable assembly is constructed with RG58 coax.