Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Jack to BNC Male Cable Using PE-SR405FLJ Coax

Product ID: PE3W09978

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Jack Connector Clamp/Solder Attachment For PE-SR405AL, PE-SR405FL, RG405Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketBNC Male Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, RG405Data Icon
PE4360PE-SR405FLJPE4207KitBOM Datasheet

SMB Jack to BNC Male Cable Using PE-SR405FLJ Coax

PE3W09978 is a SMB jack to BNC male cable using PE-SR405FLJ coax. This Pasternack SMB jack to BNC male cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm BNC for connector 2.

Our jack SMB to male BNC cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W09978 SMB jack to BNC male cable assembly is constructed with PE-SR405FLJ coax.