SMB Jack Bulkhead to SMA Male Low Loss Cable 100 CM Length Using LMR-100 Coax with HeatShrink
Product ID:
PE3W02410/HS-100CM
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $98.99 |
| 25-49 | $94.04 |
| 50-99 | $89.09 |
| 100-249 | $85.13 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMB |
| Connector 1 Gender | Jack |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMA |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | LMR-100A-PVC |
| RF Cable Type | LMR-100A |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 39.37 inches |
Description
SMB Jack Bulkhead to SMA Male Low Loss Cable 100 Cm Length Using LMR-100 Coax with HeatShrink
Radio frequency assembly SMB jack bulkhead to SMA male low loss cable 100 cm length using LMR-100 coax with heatshrink from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The SMB jack bulkhead to SMA male low loss cable 100 cm length using LMR-100 coax with heatshrink, SMB cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMB to SMA cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with SMB bulkhead cable connection on one end and SMA cable connection on the other. Our low loss SMB to SMA cable assemblies have a jack gender on end 1 and male on end 2. PE3W02410/HS-100CM can also be known as a low loss SMB female to SMA plug cable assembly and will be shipped same-day as it is purchased.
SMB female to SMA plug cable assembly PE3W02410/HS-100CM is built with LMR-100A which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMB jack bulkhead to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02410/HS-100CM can also be used in the other direction and will be SMA male to SMB jack bulkhead cable assembly if the opposite connectivity is required.
Low loss SMB female bulkhead to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMA cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB jack bulkhead to SMA male low loss cable 100 cm length using LMR-100 coax with heatshrink.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table