Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Jack Bulkhead Mount to SMB Plug using RG316 Coax Cable

Product ID: PE3C9861

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 Series SMB
Connector 1 Gender Jack
Connector Angle 1 Straight
Connector Mount Method 1 Bulkhead
Connector 1 Impedance 50 Ohm
Connector 2 Series SMB
Connector 2 Gender Plug
Connector Angle 2 Straight
Connector 2 Impedance 50 Ohm
Connector 1 Body Material Bronze
Connector 1 Body Plating Copper-Tin-Zinc Alloy
RF Cable Part Number RG316/U
RF Cable Impedance 50 Ohm

Description