Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMB Jack to Blue FAKRA Plug Cable Using RG174 Coax

Product ID: PE3W01261

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4096RG174A/UPE44647CKitBOM Datasheet

SMB Jack to Blue FAKRA Plug Cable Using RG174 Coax

PE3W01261 is a SMB jack to FAKRA plug cable using RG174 coax. This Pasternack SMB jack to FAKRA plug cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm FAKRA for connector 2.

Our jack SMB to plug FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01261 SMB jack to FAKRA plug cable assembly is constructed with RG174 coax.