SMB Tee Adapter Jack-Jack-Jack
Product ID:
PE9302
Pricing
| Quantity | Price |
| 1-24 | $81.39 |
| 25-49 | $77.32 |
| 50-99 | $73.25 |
| 100-249 | $70.00 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 584

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMB |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMB |
| Connector Gender 2 | Jack |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 50 Ohm |
| Connector Series 3 | SMB |
| Connector Gender 3 | Jack |
| Adapter Body Style | Tee |
| Connector Mount Method 1 | None |
| Connector Mount Method 2 | None |
Description
SMB Tee Adapter Jack-Jack-Jack
SMB adapter PE9302 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMB to SMB adapter is a in-series coaxial adapter design. This 50 Ohm SMB adapter is precision manufactured to RF components industry specifications.
SMB jack to SMB jack adapter is one of the many RF components that ship same day as they are ordered. PE9302 jack SMB to jack SMB adapter has a tee body. This Pasternack tee SMB adapter is also known as a SMB T connector.
Our jack SMB to jack SMB adapter PE9302 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMB to SMB radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table