In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMB Jack Right Angle Connector Crimp Attachment for LMR-100, PE-B100, PE-C100, 0.100 Inch Cable

Product ID: PE48013

Pricing

QuantityPrice
1-24$28.59
25-49$27.16
50-99$25.73
100-249$24.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 46
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMB
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Interface Type 1LMR-100
Interface Type 2PE-B100
Interface Type 3PE-C100
Interface Type 40.100 Inch

Description