In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm SMB Jack to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax

Product ID: PE3W09001

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44872RG179B/UPE44298KitBOM Datasheet

75 Ohm SMB Jack to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax

PE3W09001 is a SMB jack to MCX plug cable using RG179 coax. This Pasternack SMB jack to MCX plug cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm MCX for connector 2.

Our jack SMB to plug MCX cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W09001 SMB jack to MCX plug cable assembly is constructed with RG179 coax.