In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMB Jack to MMCX Plug Right Angle Cable Using RG174 Coax with HeatShrink

Product ID: PE3W05045/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4096RG174A/UPE4898KitBOM Datasheet

SMB Jack to MMCX Plug Right Angle Cable Using RG174 Coax with HeatShrink

PE3W05045/HS is a SMB jack to MMCX plug right angle cable using RG174 coax. This Pasternack SMB jack to MMCX plug right angle cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm MMCX for connector 2. SMB to MMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack SMB to plug MMCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05045/HS SMB jack to MMCX plug right angle cable assembly is constructed with RG174 coax.