75 Ohm SMB Jack Connector Clamp/Solder Attachment for RG59B/U, RG62
Product ID:
PE4272
Pricing
| Quantity | Price |
| 1-24 | $65.29 |
| 25-49 | $62.03 |
| 50-99 | $58.76 |
| 100-249 | $56.15 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 134

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMB |
| Connector Gender | Jack |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | RG59 |
| Interface Type 2 | RG62 |
Description
75 Ohm SMB Jack Connector Clamp/Solder Attachment For RG59, RG62
PE4272 SMB jack coaxial connector has an interface type of RG59, RG62 and a 75 Ohm impedance. Pasternack SMB jack connector uses shield/contact clamp/solder as an attachment method.
The Pasternack SMB jack coaxial connector has a teflon dielectric type. The Pasternack SMB coaxial connector has a brass body with nickel plating. This SMB jack coaxial RF connector is RoHS and REACH compliant.
This Pasternack jack SMB connector will ship the same day as purchased. Our SMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table