Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm SMB Jack to 75 Ohm SMB Jack Adapter

Product ID: PE9248

Pricing

QuantityPrice
1-24$5.45

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3,260
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 275 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

75 Ohm SMB Jack to 75 Ohm SMB Jack Adapter

SMB adapter PE9248 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMB to SMB adapter is a in-series coaxial adapter design. This 75 Ohm SMB adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 4 GHz.

SMB jack to SMB jack adapter is one of the many RF components that ship same day as they are ordered. PE9248 jack SMB to jack SMB adapter has a straight body. This Pasternack straight SMB coax adapter is a in-line RF adapter.

Our jack SMB to jack SMB adapter PE9248 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMB to SMB radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.